Passer au contenu principal

Daikin Altherma M HW

Use outdoor air as an energy source to heat your domestic hot water supply.

Daikin Altherma domestic hot water heat pump installation

Near-silent operation

Measuring only 36 dB, Daikin Altherma M is one of our quietest products.

Daikin Altherma M HW Energy efficiency

Energy efficient

A 260l model operating with COP values up to 3,6 can reach the highest levels of energy efficiency to maximise savings and minimise electricity costs.

Daikin Altherma M HW Low maintenance

Low maintenance

Easy placement of parts, high-quality materials and smart settings ensure minimum maintenance.

Simple control

›› 3 operating modes: Eco, Auto and Boost.

›› Automatic defrost cycle.

›› Protective cycle to prevent Legionella.

What is Legionella

Legionella is a dangerous bacteria that can colonise in large volumes of high-temperature standing water. There are approximately 35 types of Legionella, and at least 17 of these types are pathogenic. Legionella can cause Pontiac fever and Legionnaires' disease.

Operating modes

ECO mode is the most cost-effective and energy-efficient option. Using renewable energy only, the unit can help you save extra money on your energy bill and protect mother nature with its CO₂ neutral stance. 

AUTO mode uses renewable energy with additional support from an electric heater to deliver optimal comfort and minimal impact on the environment. 

BOOST uses renewable energy and an additional heating element set at maximum to provide hot water in a matter of seconds. 

Learn more